Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to SMP Female Cable Using RG178 Coax

Product ID: PE3W00948
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44657RG178B/UPE44655KitBOM Datasheet

SMA Female Bulkhead to SMP Female Cable Using RG178 Coax

PE3W00948 is a SMA female bulkhead to SMP female cable using RG178 coax. This Pasternack SMA female bulkhead to SMP female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMP for connector 2.

Our female SMA bulkhead to female SMP cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00948 SMA female bulkhead to SMP female cable assembly is constructed with RG178 coax.