SMA Female Right Angle Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole
Product ID:
PE4300
Pricing
| Quantity | Price |
| 1-24 | $109.99 |
| 25-49 | $104.49 |
| 50-99 | $98.99 |
| 100-249 | $94.59 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 31

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Solder Cup |
Description
SMA Female Right Angle Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole
PE4300 SMA female right angle bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack right angle SMA female bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. This SMA female right angle bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack right angle female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table