Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SSMC Plug Cable 36 Inch Length Using LMR-100 Coax

Product ID: PE3W06055-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$64.39
25-49$61.17
50-99$57.95
100-249$55.38
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length36 inches

Description

SMA Female to SSMC Plug Cable 36 Inch Length Using LMR-100 Coax

The PE3W06055-36 is a SMA to SSMC cable assembly designed for 50 Ohm RF interconnects, offering DC to 3 GHz operation. It links SMA and SSMC interfaces in compact RF and electronic systems where straight connector transitions simplify routing and equipment integration. LMR-100A-PVC coax, gold-plated contacts, and Teflon dielectrics support flexible handling, 1.45:1 maximum VSWR, and operation from -40°C to 85°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SSMC cable connection on the other. Our SMA to SSMC cable assemblies have a female gender on end 1 and plug on end 2. This SMA to SSMC cable is a female to plug coax assembly, PE3W06055-36, can also be known as a SMA jack to SSMC male cable assembly and will be shipped same-day as it is purchased.

SMA jack to SSMC male cable assembly PE3W06055-36 is built with LMR-100A which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SSMC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA female to SSMC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06055-36 can also be used in the other direction and will be SSMC plug to SMA female cable assembly if the opposite connectivity is required.

SMA jack to SSMC male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SSMC plug cable 36 inch length using LMR-100 coax.

Frequently Asked Questions

What is the PE3W06055-36 RF cable assembly used for?

The PE3W06055-36 is a between-series RF cable assembly used to connect SMA and SSMC interfaces in 50 Ohm signal paths. It uses flexible LMR-100A-PVC coax, straight connectors on both ends, and supports DC to 3 GHz operation. Engineers use this assembly when a standard SMA connection must interface with a smaller SSMC-equipped module or board. This makes it useful for embedded electronics, RF subsystem integration, and bench setups that need a compact connector transition.

When would I use an SMA to SSMC cable instead of a same-series cable?

An SMA to SSMC cable like PE3W06055-36 is used when equipment and modules do not share the same connector series. This assembly combines an SMA interface on one end with an SSMC plug on the other using 50 Ohm LMR-100A-PVC coax. Engineers often need this in compact RF designs where SSMC saves space but test gear or bulkhead interfaces remain SMA. It reduces the need for multiple adapters and helps simplify signal routing between unlike connector platforms.

Is PE3W06055-36 suitable for compact RF and electronic assemblies?

Yes, the PE3W06055-36 is suited for compact RF and electronic assemblies that need a flexible between-series interconnect. It combines a straight SMA interface, a straight SSMC plug, and flexible LMR-100A-PVC coax with 50 Ohm impedance. Small embedded systems and tightly packed electronics benefit when board-level SSMC connections must link to external SMA hardware. Its cable construction and smaller SSMC end help support routing where space is limited and connector size matters.

What makes PE3W06055-36 a good fit for general RF integration work?

The PE3W06055-36 is a good fit for general RF integration because it bridges two common connector formats in one assembly. It supports DC to 3 GHz operation, 50 Ohm impedance, and 1.45:1 maximum VSWR using LMR-100A-PVC coax. Engineers can use it in prototypes, subsystem hookups, and electronics assemblies that combine standard SMA hardware with compact SSMC terminations. Its straight-to-straight configuration also supports straightforward cable routing in many standard interconnect layouts.