Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female to SSMC Plug Right Angle Cable 6 Inch Length Using RG316 Coax

Product ID: PE3C4410-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$90.99
25-49$86.44
50-99$81.89
100-249$78.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length6 inches

Description

SMA Female to SSMC Plug Right Angle Cable 6 Inch Length Using RG316 Coax

The PE3C4410-6 is a SMA female to SSMC plug cable assembly designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF system integration where SMA and SSMC interfaces must connect across flexible cable runs in compact electronic assemblies. Brass connector bodies, gold-plated beryllium copper contacts, and FEP-jacketed RG316/U cable help maintain reliable performance from -55°C to 165°C.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and right angle SSMC cable connection on the other. Our SMA to right angle SSMC cable assemblies have a female gender on end 1 and plug on end 2. This SMA to SSMC cable is a female to plug coax assembly, PE3C4410-6, can also be known as a SMA jack to right angle SSMC male cable assembly and will be shipped same-day as it is purchased.

SMA jack to SSMC male cable assembly PE3C4410-6 is built with RG316 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle SSMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SMA female to SSMC right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4410-6 can also be used in the other direction and will be right angle SSMC plug to SMA female cable assembly if the opposite connectivity is required.

SMA jack to SSMC right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SSMC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female to SSMC plug right angle cable 6 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3C4410-6 RF cable assembly used for?

The PE3C4410-6 is a SMA female to SSMC plug RF cable assembly used to connect different 50 Ohm interface types. It uses RG316/U flexible coax and supports DC to 3 GHz operation with a maximum VSWR of 1.6:1. Engineers use it in compact electronic assemblies where an SSMC connection must transition to a standard SMA interface. This makes it useful for internal module interconnects, RF prototyping, and general system integration tasks.

When would I use a SMA female to SSMC plug cable?

A SMA female to SSMC plug cable is used when one RF device has a SMA interface and the mating module uses SSMC. The PE3C4410-6 provides that transition with 50 Ohm impedance, RG316/U coax, and flexible routing for tighter packaging layouts. Designers often choose this format for compact boards, embedded radios, and instrument subassemblies with limited connection space. It helps maintain a practical cable path while linking standard external connectors to smaller internal RF ports.

Is the PE3C4410-6 suitable for compact electronic assemblies?

The PE3C4410-6 is suitable for compact electronic assemblies because it combines RG316/U flexible coax with a SMA-to-SSMC interface transition. Its flexible construction helps route cable through tighter spaces, while brass connectors and gold-plated beryllium copper contacts support reliable interconnection. Engineers use it inside packaged systems where board-level SSMC ports must connect to accessible SMA cabling. The assembly also operates from -55°C to 165°C, which supports demanding electronic integration environments.

What makes the PE3C4410-6 a good choice for RF integration work?

The PE3C4410-6 is a good choice for RF integration work because it solves a specific interface mismatch between SMA and SSMC connections. It combines 50 Ohm impedance, DC to 3 GHz coverage, RG316/U coax, and a maximum VSWR of 1.6:1. These characteristics fit bench prototypes, embedded electronics, and cable runs that need consistent RF performance in compact spaces. Its flexible cable design also helps installers route connections more easily during assembly, test, or maintenance.