In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Field Replaceable Connector With EMI Gasket 2 Hole Flange 0.012 inch Pin

Product ID: PE44023
Product discontinued.
Replaced with PE45217.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1.012 inch Pin

Description

SMA Female Field Replaceable Connector With EMI Gasket 2 Hole Flange 0.012 inch Pin

PE44023 SMA female 2 hole flange connector has an interface type of .012 inch pin and a 50 Ohm impedance. Pasternack SMA female 2 hole flange connector uses shield/contact as an attachment method. Our female SMA connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMA female 2 hole flange connector has a teflon dielectric type and a VSWR of 1.25. The Pasternack SMA connector has a passivated stainless steel body. Our PE44023 SMA connector uses beryllium copper contact. This SMA female 2 hole flange RF connector is REACH compliant.

This Pasternack female SMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.