Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Female Field Replaceable Connector With EMI Gasket 4 Hole Flange 0.015 inch Pin, .375 inch Flange Size

Product ID: PE44001

Pricing

QuantityPrice
1-24$9.09
25-49$8.64
50-99$8.18
100-249$7.82
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 16
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Interface Type 1.015 inch Pin

Description

SMA Female Field Replaceable Connector With EMI Gasket 4 Hole Flange 0.015 inch Pin, .375 inch Flange Size

PE44001 SMA female 4 hole flange connector has an interface type of .015 inch pin and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact as an attachment method.

The Pasternack SMA female 4 hole flange connector has a PTFE dielectric type. The Pasternack SMA connector has a passivated stainless steel body. This SMA female 4 hole flange RF connector is REACH compliant.

This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.