Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Connector Field Replaceable Attachment 2 Hole Flange 0.020 inch Pin

Product ID: PE44026
Product discontinued.
Replaced with PE45054.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1.020 inch Pin

Description

SMA Female Connector Field Replaceable Attachment 2 Hole Flange 0.020 inch Pin

PE44026 SMA female 2 hole flange connector has an interface type of .020 inch pin and a 50 Ohm impedance. Pasternack SMA female 2 hole flange connector uses shield/contact as an attachment method. Our female SMA connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMA female 2 hole flange connector has a teflon dielectric type and a VSWR of 1.25. The Pasternack SMA connector has a passivated stainless steel body. Our PE44026 SMA connector uses beryllium copper contact. This SMA female 2 hole flange RF connector is REACH compliant.

This Pasternack female SMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.