SMA Female Connector Solder Attachment .031 inch End Launch PCB
Product ID:
PE44206
Pricing
| Quantity | Price |
| 1-24 | $49.19 |
| 25-49 | $46.73 |
| 50-99 | $44.27 |
| 100-249 | $42.30 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 223

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | .031 inch End Launch |
Description
SMA Female Connector Solder Attachment .031 inch End Launch PCB
PE44206 SMA female pcb connector has an interface type of .031 inch end launch and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact solder as an attachment method. Our female SMA pcb connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack SMA female pcb connector has a PTFE dielectric type and a VSWR of 1.23. The Pasternack SMA pcb connector has a brass body with gold plating. Our PE44206 SMA connector uses beryllium copper contact. This SMA female pcb RF connector is RoHS and REACH compliant.
This Pasternack female SMA connector will ship the same day as purchased. Our SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table