SMA Female Bulkhead Mount Connector Solder Attachment .042 inch End Launch PCB, .250 inch Diameter, .020 inch x .010 inch Contact
Product ID:
PE44213
Pricing
| Quantity | Price |
| 1-24 | $44.99 |
| 25-49 | $42.74 |
| 50-99 | $40.49 |
| 100-249 | $38.69 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,934

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | .042 inch End Launch |
Description
SMA Female Bulkhead Mount Connector Solder Attachment .042 inch End Launch PCB, .250 inch Diameter, .020 inch x .010 inch Contact
PE44213 SMA female bulkhead pcb connector has an interface type of .042 inch end launch and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack SMA female bulkhead pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This SMA female bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table