In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Connector Solder Attachment 4 Hole Flange For PE-SR405AL, PE-SR405FL, RG405, .340 inch Hole Spacing

Product ID: PE4122
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1PE-SR405AL
Interface Type 2PE-SR405FL
Interface Type 3RG405

Description

SMA Female Connector Solder Attachment 4 Hole Flange For PE-SR405AL, PE-SR405FL, RG405, .340 inch Hole Spacing

PE4122 SMA female 4 hole flange coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, RG405 and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder/solder as an attachment method. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMA female 4 hole flange coaxial connector has a teflon dielectric type and a VSWR of 1.25. The Pasternack SMA coaxial connector has a stainless steel body with gold plating. Our PE4122 SMA connector uses beryllium copper contact. This SMA female 4 hole flange coaxial RF connector is REACH compliant.

This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.