SMA Female Right Angle Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .340 inch Hole Spacing
Product ID:
PE44236
Pricing
| Quantity | Price |
| 1-24 | $68.49 |
| 25-49 | $65.07 |
| 50-99 | $61.64 |
| 100-249 | $58.90 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3,117

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | Pin |
Description
SMA Female Right Angle Connector Solder Attachment 4 Hole Flange Mount Pin Terminal, .340 inch Hole Spacing
PE44236 SMA female right angle 4 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder as an attachment method. Our female SMA right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack right angle SMA female 4 hole flange terminal connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMA terminal connector has a brass body with gold over nickel plating. Our PE44236 SMAright angle connector uses beryllium copper contact. This SMA female right angle 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack right angle female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table