Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Right Angle Connector Solder Attachment 2 Hole Flange Mount Pin Terminal, .481 inch Hole Spacing

Product ID: PE44593

Pricing

QuantityPrice
1-24$26.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 38
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount Method2 Hole Flange
Interface Type 1Pin

Description

SMA Female Right Angle Connector Solder Attachment 2 Hole Flange Mount Pin Terminal, .481 inch Hole Spacing

PE44593 SMA female right angle 2 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMA female 2 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack right angle SMA female 2 hole flange terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a brass body with gold plating. This SMA female right angle 2 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack right angle female SMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.