To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Connector Solder Attachment 4 Hole Flange Pin Terminal, .375 inch x .500 inch Hole Spacing

Product ID: PE4538
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Pin

Description

SMA Female Connector Solder Attachment 4 Hole Flange Pin Terminal, .375 inch x .500 inch Hole Spacing

PE4538 SMA female 4 hole flange terminal connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack SMA female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. This SMA female 4 hole flange terminal RF connector is REACH compliant.

This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.