SMA Female Connector Clamp/Solder Attachment for RG188-DS, RG316-DS

Product ID: PE4415

Pricing

QuantityPrice
1-24$42.99
25-49$40.84
50-99$38.69
100-249$36.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG188-DS
Interface Type 2RG316-DS

Description

SMA Female Connector Clamp/Solder Attachment for RG188-DS, RG316-DS

PE4415 SMA female coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact clamp/solder as an attachment method.

The Pasternack SMA female coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with gold plating. This SMA female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female SMA connector will ship the same day as purchased. Our SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.