Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Connector Clamp/Solder Attachment for RG316, RG174, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100

Product ID: PE4030

Pricing

QuantityPrice
1-24$64.19
25-49$60.98
50-99$57.77
100-249$55.20
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 71
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Voltage Rating (AC)335 Vrms
Insulation Resistance5000 MOhm
Dielectric Withstanding Voltage (AC)1000 Vrms
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Interface Type 4PE-B100
Interface Type 5PE-C100
Interface Type 6.100 inch
Interface Type 7LMR-100

Description