Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, .235 inch D Hole

Product ID: PE4420

Pricing

QuantityPrice
1-24$46.49
25-49$44.17
50-99$41.84
100-249$39.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,549
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1RG58

Description

SMA Female Bulkhead Connector Crimp/Solder Attachment For RG58, .235 inch D Hole

PE4420 SMA female bulkhead coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack SMA female bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack SMA coaxial connector has a brass body with nickel plating. Our PE4420 SMA connector uses beryllium copper contact. This SMA female bulkhead coaxial RF connector is REACH compliant.

This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.