SMA Female Bulkhead Mount Connector Solder Attachment for RG58, RG55, RG142, RG223, .235 inch D Hole
Product ID:
PE4353
Pricing
| Quantity | Price |
| 1-24 | $26.99 |
| 25-49 | $25.64 |
| 50-99 | $24.29 |
| 100-249 | $23.21 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 425

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | RG58 |
| Interface Type 2 | RG55 |
| Interface Type 3 | RG142 |
| Interface Type 4 | RG223 |
Description
SMA Female Bulkhead Mount Connector Solder Attachment for RG58, RG55, RG142, RG223, .235 inch D Hole
PE4353 SMA female bulkhead coaxial connector has an interface type of RG58, RG55, RG142, RG223 and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder/solder as an attachment method.
The Pasternack SMA coaxial connector has a brass body with nickel plating. This SMA female bulkhead coaxial RF connector is REACH compliant.
This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table