Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole, .093 inch Max Panel

Product ID: PE4529

Pricing

QuantityPrice
1-24$86.69

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Solder Cup

Description

SMA Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .235 inch D Hole, .093 inch Max Panel

PE4529 SMA female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack SMA female bulkhead terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. This SMA female bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.