Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .340 inch Hole Spacing

Product ID: PE4537

Pricing

QuantityPrice
1-24$62.09

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Solder Cup

Description

SMA Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .340 inch Hole Spacing

PE4537 SMA female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack SMA female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. This SMA female 4 hole flange terminal RF connector is REACH compliant.

This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.