SMA Female Right Angle Connector Solder Attachment Surface Mount PCB
Product ID:
PE4911
Pricing
| Quantity | Price |
| 1-24 | $53.29 |
| 25-49 | $50.63 |
| 50-99 | $47.96 |
| 100-249 | $45.83 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,549

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Interface Type 1 | Surface Mount |
Description
SMA Female Right Angle Connector Solder Attachment Surface Mount PCB
PE4911 SMA female right angle pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact solder as an attachment method.
The Pasternack right angle SMA female pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. Our PE4911 SMAright angle connector uses beryllium copper contact. This SMA female right angle pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle female SMA connector will ship the same day as purchased. Our SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table