Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SMA Female Connector Solder Attachment 2 Hole Flange Mount Tab Terminal, .481 inch Hole Spacing

Product ID: PE4370

Pricing

QuantityPrice
1-24$20.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 129
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1Tab

Description

SMA Female Connector Solder Attachment 2 Hole Flange Mount Tab Terminal, .481 inch Hole Spacing

PE4370 SMA female 2 hole flange terminal connector has an interface type of tab and a 50 Ohm impedance. Pasternack SMA female 2 hole flange connector uses shield/contact solder as an attachment method. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMA female 2 hole flange terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a stainless steel body with gold plating. Our PE4370 SMA connector uses beryllium copper contact. This SMA female 2 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female SMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.