SMA Female Connector Solder Attachment Press-In Mount Tab Terminal, .200 inch Diameter
Product ID:
PE44240
Pricing
| Quantity | Price |
| 1-24 | $53.49 |
| 25-49 | $50.82 |
| 50-99 | $48.14 |
| 100-249 | $46.00 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 23

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Press-In |
| Interface Type 1 | Tab |
Description
SMA Female Connector Solder Attachment Press-In Mount Tab Terminal, .200 inch Diameter
PE44240 SMA female press-in terminal connector has an interface type of tab and a 50 Ohm impedance. Pasternack SMA female press-in connector uses shield/contact solder as an attachment method.
The Pasternack SMA female press-in terminal connector has a PTFE dielectric type. The Pasternack SMA terminal connector has a brass body with gold plating. This SMA female press-in terminal RF connector is RoHS and REACH compliant.
This Pasternack female SMA press-in connector will ship the same day as purchased. Our press-in SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table