Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE4118
Product discontinued.
Replaced with PE45698.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1Thru Hole

Description

SMA Female Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE4118 SMA female right angle pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMA female connector uses shield/contact solder as an attachment method. Our female SMA right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack right angle SMA female pcb connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack SMA pcb connector has a stainless steel body with gold plating. Our PE4118 SMAright angle connector uses beryllium copper contact. This SMA female right angle pcb RF connector is REACH compliant.

This Pasternack right angle female SMA connector will ship the same day as purchased. Our SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.