In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

Product ID: PE44644
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Interface Type 1Thru Hole

Description

SMA Female Right Angle Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

PE44644 SMA female right angle bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack SMA female bulkhead connector uses shield/contact solder as an attachment method.

The Pasternack right angle SMA female bulkhead pcb connector has a PTFE dielectric type. The Pasternack SMA pcb connector has a brass body with gold plating. This SMA female right angle bulkhead pcb RF connector is RoHS and REACH compliant.

This Pasternack right angle female SMA bulkhead connector will ship the same day as purchased. Our bulkhead SMA right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.