To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female Bulkhead to Straight Cut Lead Cable Using PE-SR047FL Coax

Product ID: PE3C4732
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Straight Cut Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

SMA Female Bulkhead to Straight Cut Lead Cable Using PE-SR047FL Coax

PE3C4732 is a SMA female bulkhead to straight cut lead hermaphroditic cable using PE-SR047FL coax. This Pasternack SMA female bulkhead to straight cut lead hermaphroditic cable assembly uses a 50 Ohm SMA for connector 1 and a straight cut lead for connector 2.

Our female SMA bulkhead to hermaphroditic straight cut lead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4732 SMA female bulkhead to straight cut lead hermaphroditic cable assembly is constructed with PE-SR047FL coax.