Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female 4 Hole Flange to Straight Cut Lead Cable Using PE-SR402FL Coax

Product ID: PE3C3025

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50

Description

SMA Female 4 Hole Flange to Straight Cut Lead Cable Using PE-SR402FL Coax

PE3C3025 is a SMA female 4 hole flange to Straight Cut Lead sexless cable using PE-SR402FL coax. This Pasternack SMA female 4 hole flange to Straight Cut Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a Straight Cut Lead for connector 2.

Our female SMA 4 hole flange to sexless Straight Cut Lead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3025 SMA female 4 hole flange to Straight Cut Lead sexless cable assembly is constructed with PE-SR402FL coax.