SMA Female Connector Solder Attachment 4 Hole Flange Mount Stub Terminal
Product ID:
PE4111
Pricing
| Quantity | Price |
| 1-24 | $85.59 |
| 25-49 | $81.31 |
| 50-99 | $77.03 |
| 100-249 | $73.61 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 268

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | 4 Hole Flange |
| Minimum Frequency | DC |
| Maximum Frequency | 26.5 GHz |
| Interface Type 1 | Stub |
Description
SMA Female Connector Solder Attachment 4 Hole Flange Mount Stub Terminal
PE4111 SMA female 4 hole flange terminal connector has an interface type of stub and a 50 Ohm impedance. Pasternack SMA female 4 hole flange connector uses shield/contact solder as an attachment method. Our female SMA terminal connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.
The Pasternack SMA female 4 hole flange terminal connector has a PTFE dielectric type and a VSWR of 1.25. Our PE4111 SMA connector uses beryllium copper contact. This SMA female 4 hole flange terminal RF connector is REACH compliant.
This Pasternack female SMA 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table