Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Hermetically Sealed Connector Solder Attachment Terminal

Product ID: PE1958

Pricing

QuantityPrice
1-9$54.59
10-24$53.50
25-99$52.41
100-249$51.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 18
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Minimum FrequencyDC
Maximum Frequency18 GHz

Description