PE1961 SMA female bulkhead hermetically sealed terminal connector has an interface type of SMA female and a 50 Ohm impedance. Pasternack's SMA female bulkhead connector uses solder/solder as an attachment method. Our female SMA terminal connector provides a maximum frequency of 16 GHz.
The Pasternack SMA female bulkhead hermetically sealed terminal connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack's SMA terminal connector has a brass body with gold over nickel over copper plating. Our PE1961 SMA connector uses gold over nickel over copper-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from brass material and has a contact life of 100 cycles or more. The PE1961 SMA bulkhead connector operates at a temperature range of -65 to 165 deg C. This threaded female terminal RF connector has a maximum insertion loss of 0.16 dB. The Pasternack SMA female connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms.
This Pasternack female SMA bulkhead connector will ship the same business day as purchased. Our bulkhead SMA female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.