PE51711 SMA female right angle bulkhead PCB connector has an interface type of SMA female which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's SMA female bulkhead connector uses solder as an attachment method. Our female SMA right angle PCB connector provides a maximum frequency of 18 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMA female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle SMA female bulkhead PCB connector has a PTFE dielectric type. Pasternack's SMA PCB connector has a brass body with gold over nickel over copper plating. Our PE51711 SMA right angle connector uses a gold over nickel over copper-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle SMA connector has a gold over nickel over copper inner contact plating. Our right angle SMA female connector has a length of 0.67 inches, a width of 0.52 inches, and a weight of 0.3 lbs.
This Pasternack commercial grade right angle female SMA bulkhead connector will ship the same business day as purchased. Our bulkhead SMA right angle female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.