To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Female to FAKRA Plug Cable Assemblies

Pasternack Enterprises SMA female to FAKRA plug cable assembly product line is made up of 144 standard and custom products which use Flexible cable. SMA female to FAKRA plug assemblies are assembled using 3 different cable part numbers and 1 unique SMA connector. Our SMA female to FAKRA plug cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SMA female to FAKRA plug cable assemblies are available with 24 different cable and connector combinations. Our customers may select the SMA female to FAKRA plug cable assemblies with any of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our manufacturing facility certified to ISO 9001:2015 builds and ships SMA female to FAKRA plug cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant