Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female to SMP Male Full Detent Bulkhead Mount Adapter

Product ID: PE910140

Pricing

QuantityPrice
1-4$121.69
5-9$119.26
10-24$116.82
25-99$114.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max26.5 GHz
Adapter Body StyleStraight
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2Bulkhead
Connector Body Material 2Passivated Stainless Steel

Description