SMA Female Bulkhead to Trimmed Lead Cable Using PE-047SR Coax
Product ID:
PE3C4258
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Trimmed Lead |
| Connector Gender 2 | Hermaphroditic |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| RF Cable Part Number | PE-047SR |
| RF Cable Type | PE-047SR |
| RF Cable Impedance | 50 Ohm |
Description
SMA Female Bulkhead to Trimmed Lead Cable Using PE-047SR Coax
PE3C4258 is a SMA female bulkhead to trimmed lead hermaphroditic cable using PE-047SR coax. This Pasternack SMA female bulkhead to trimmed lead hermaphroditic cable assembly uses a 50 Ohm SMA for connector 1 and a trimmed lead for connector 2.
Our female SMA bulkhead to hermaphroditic trimmed lead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C4258 SMA female bulkhead to trimmed lead hermaphroditic cable assembly is constructed with PE-047SR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table