In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Female 4 Hole Flange to Trimmed Lead Cable Using RG402 Coax

Product ID: PE3C2933

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm

Description

SMA Female 4 Hole Flange to Trimmed Lead Cable Usi

PE3C2933 is a SMA female 4 hole flange to cable using RG402 coax. This Pasternack SMA female 4 hole flange to cable assembly uses a 50 Ohm SMA for connector 1 and a for connector 2.

Our female SMA 4 hole flange to cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2933 SMA female 4 hole flange to cable assembly is constructed with RG402 coax.