Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Female Bulkhead to UMCX 2.5 Plug Cable Using 1.37mm Coax, RoHS

Product ID: PE3CA1018

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2UMCX 2.5
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-137mm
RF Cable Type1.37mm
RF Cable Impedance50

Description

Reverse Polarity SMA Female Bulkhead to UMCX 2.5 Plug Cable Using 1.37mm Coax, RoHS

PE3CA1018 is a reverse polarity SMA female bulkhead to UMCX 2.5 plug cable using 1.37mm coax. This Pasternack reverse polarity SMA female bulkhead to UMCX 2.5 plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm UMCX 2.5 for connector 2.

Our reverse polarity female SMA bulkhead to plug UMCX 2.5 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1018 SMA reverse polarity female bulkhead to UMCX 2.5 plug cable assembly is constructed with 1.37mm coax and the maximum VSWR is 1.5:1.