Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Female Bulkhead to UMCX 2.5 Plug Right Angle Cable Using RG178 Coax with HeatShrink

Product ID: PE3C6313/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2UMCX 2.5
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Reverse Polarity SMA Female Bulkhead to UMCX 2.5 Plug Right Angle Cable Using RG178 Coax with HeatShrink

Radio frequency assembly reverse polarity SMA female bulkhead to UMCX 2.5 plug right angle cable using RG178 coax with heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Reverse polarity SMA female bulkhead to UMCX 2.5 plug right angle cable using RG178 coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to UMCX 2.5 cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with reverse polarity SMA bulkhead cable connection on one end and right angle UMCX 2.5 cable connection on the other. Our reverse polarity SMA to right angle UMCX 2.5 cable assemblies have a female gender on end 1 and plug on end 2. This reverse polarity SMA to UMCX 2.5 cable is a female to plug coax assembly, PE3C6313/HS, can also be known as a reverse polarity SMA jack to right angle UMCX 2.5 male cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA jack to UMCX 2.5 male cable assembly PE3C6313/HS is built with RG178 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to right angle UMCX 2.5 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this reverse polarity SMA female bulkhead to UMCX 2.5 right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6313/HS can also be used in the other direction and will be right angle UMCX 2.5 plug to reverse polarity SMA female bulkhead cable assembly if the opposite connectivity is required.

SMA reverse polarity jack bulkhead to UMCX 2.5 right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to UMCX 2.5 cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA female bulkhead to UMCX 2.5 plug right angle cable using RG178 coax with heatshrink.