Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Female Bulkhead to UMCX Plug Cable 12 Inch Length Using RG178 Coax

Product ID: PE38299-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$110.99
25-49$105.44
50-99$99.89
100-249$95.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2UMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Female Bulkhead to UMCX Plug Cable 12 Inch Length Using RG178 Coax

The PE38299-12 is a between-series RF cable assembly designed for SMA female bulkhead to UMCX plug interfaces, offering 50 Ohm performance on RG178B/U coax. It supports compact RF routing where a bulkhead SMA connection must transition to a UMCX interface in confined electronic assemblies. Brass connector construction, PTFE dielectric, and an FEP jacket support flexible cable routing in standard 50 Ohm signal paths.

Pasternack RF coax cable assembly is built with SMA bulkhead cable connection on one end and right angle UMCX cable connection on the other. Our SMA to right angle UMCX cable assemblies have a female gender on end 1 and plug on end 2. This SMA to UMCX cable is a female to plug coax assembly, PE38299-12, can also be known as a SMA jack to right angle UMCX male cable assembly and will be shipped same-day as it is purchased.

SMA jack to UMCX male cable assembly PE38299-12 is built with RG178 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to right angle UMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA female bulkhead to UMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38299-12 can also be used in the other direction and will be right angle UMCX plug to SMA female bulkhead cable assembly if the opposite connectivity is required.

SMA jack bulkhead to UMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to UMCX cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA female bulkhead to UMCX plug cable 12 inch length using RG178 coax.

Frequently Asked Questions

What is the PE38299-12 RF cable assembly used for?

The PE38299-12 is a between-series RF cable assembly that connects an SMA female bulkhead interface to a UMCX plug interface. It uses RG178B/U flexible coax, supports 50 Ohm impedance, and fits systems that need compact internal cable routing. Engineers use this cable when an enclosure-mounted SMA connection must feed a smaller UMCX-equipped module or board. This setup is common in electronic assemblies that need a standard external RF interface and a compact internal connection point.

When would I use an SMA female bulkhead to UMCX plug cable?

An SMA female bulkhead to UMCX plug cable like PE38299-12 is used when a panel-mounted SMA port must connect to a compact UMCX device. The cable combines a bulkhead SMA connection, a UMCX plug termination, and flexible RG178B/U coax in a 50 Ohm design. This is useful in embedded electronics, compact RF modules, and enclosed systems with limited routing space. It helps engineers bridge external access points and smaller internal RF interfaces without redesigning connector layouts.

Why is RG178B/U coax used in the PE38299-12 assembly?

The PE38299-12 uses RG178B/U coax because it provides a flexible cable option for compact RF assemblies and standard 50 Ohm signal paths. Its construction supports routing through tighter spaces where larger coax types can be harder to manage inside electronics housings. Engineers often choose this cable style for internal interconnects between panel bulkheads and smaller board-level or module-level connectors. In PE38299-12, RG178B/U helps balance interface versatility with practical installation in constrained equipment layouts.

Is the PE38299-12 suitable for compact electronic and RF systems?

The PE38299-12 is suitable for compact electronic and RF systems that need an external SMA bulkhead interface and an internal UMCX connection. It combines two different connector series, 50 Ohm impedance, and flexible RG178B/U coax for space-conscious installations. This makes it useful in electronic integration projects where cable paths are short, confined, or routed around nearby components. The assembly is especially helpful when designers need a serviceable panel connection without sacrificing internal connector density.