Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead to UMCX Plug Cable Using RG178 Coax

Product ID: PE38299

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2UMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50

Description

SMA Female Bulkhead to UMCX Plug Cable Using RG178 Coax

PE38299 is a SMA female bulkhead to UMCX plug right angle cable using RG178 coax. This Pasternack SMA female bulkhead to UMCX plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm UMCX for connector 2. SMA to UMCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female SMA bulkhead to plug UMCX right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38299 SMA female bulkhead to UMCX plug right angle cable assembly is constructed with RG178 coax.