In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pigtail Test Probe Cable SMA Female to Trimmed Lead Using PE-034SR Coax, RoHS

Product ID: PE3CA1105

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Pre-Trimmed Lead
Connector Gender 2Sexless
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50

Description

Pigtail Test Probe Cable SMA Female to Pre-Trimmed Lead Using PE-034SR Coax, RoHS

PE3CA1105 is a SMA female to Pre-Trimmed Lead sexless cable using PE-034SR coax. This Pasternack SMA female to Pre-Trimmed Lead sexless cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm Pre-Trimmed Lead for connector 2.

Our female SMA to sexless Pre-Trimmed Lead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3CA1105 SMA female to Pre-Trimmed Lead sexless cable assembly is constructed with PE-034SR coax and the maximum VSWR is 1.35:1.