PE48028 reverse polarity SMA jack right-angle bulkhead coaxial connector has an interface type of SMA jack, which is compatible with RG178 and RG196 cables, and has an impedance of 50 Ohms. Pasternack’s reverse polarity SMA jack bulkhead connector uses crimp/solder as an attachment method. Our reverse polarity jack SMA right-angle coaxial connector provides a maximum frequency of 3 GHz. This SMA jack RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack reverse polarity right-angle SMA jack bulkhead coaxial connector has a PTFE dielectric type and a VSWR of 1.25:1. Pasternack’s SMA coaxial connector has a brass body with tri-metal plating. Our PE48028 reverse polarity SMA right-angle connector uses brass inner and outer contacts. The Pasternack RF connector has a maximum inner and outer conductor resistance of 3 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 100 cycles or more. The PE48028 SMA bulkhead connector operates at a temperature range of -65 to 165 deg C. Our jack SMA coaxial RF connector has a maximum insertion loss of 0.069 dB. This right-angle SMA connector has a gold over nickel over copper inner contact plating and a tri-metal outer contact plating. The Pasternack reverse polarity SMA jack connector has a maximum operating voltage of 250 Vrms and a dielectric withstanding voltage of 750 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our right-angle SMA jack connector has a length of 0.78 inches, a width of 0.35 inches, and a weight of 0.014 lbs. This radio frequency coaxial connector comes with a tri-metal-plated brass washer.
This Pasternack reverse polarity right-angle jack SMA bulkhead connector will ship the same business day as purchased. Our bulkhead SMA right-angle jack coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.