The PE80L2000 radio frequency high power limiter from Pasternack is one of many radio frequency parts that are specifically stocked for quick shipment. Our radio frequency high power is designed with a SMA female to SMA female connector configuration. The Pasternack RF limiter is designed for high power and has a maximum peak power of 100 watts.
Pasternack SMA to SMA limiter has a minimum frequency of 6 GHz and a maximum frequency of 18 GHz. This high-quality radio frequency limiter has a typical leakage power of 15 dBm. Additional radio frequency specs for this Pasternack component can be found in the downloadable datasheet PDF specifications.
The Pasternack high power limiter has a typical insertion loss of 2.5 dB. Our 100 Watt limiter operates in temperatures ranging from -55 to 85 degrees C. Our PE80L2000 limiter supports a maximum average input power of 10 W. This high power limiter is 1 inches long, 1 inches wide, and 0.5 inches high.
This Pasternack RF limiter will ship the same business day as purchased. Our coaxial high power SMA limiter is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF limiter as per your requirements.