Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

High Power Limiter, Field Replaceable SMA, 20W Peak Power, 15 us Recovery, 14 dBm Flat Leakage, 2 GHz to 18 GHz

Product ID: PE80L2006

Pricing

QuantityPrice
1-4$1,570.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency2 GHz
Maximum Frequency18 GHz
Design TypeHigh Power
Peak Power100 Watt
Connector OptionField Replaceable
Leakage (CW)14 dBm
Recovery Time 15,000 ns

Description