Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

High Power Limiter, Field Replaceable SMA, 100W Peak Power, 15 us Recovery, 18 dBm Flat Leakage, 500 MHz to 18 GHz

Product ID: PE80L2005

Pricing

QuantityPrice
1-4$3,280.00
5-9$3,148.80
10-24$3,017.60
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency500 MHz
Maximum Frequency18 GHz
Maximum Insertion Loss2 dB
Design TypeHigh Power
Peak Power100 Watt
Connector OptionField Replaceable
Leakage (CW)18 dBm
Recovery Time 15,000 ns

Description