Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to 1.0/2.3 Jack Bulkhead Cable Using RG174 Coax

Product ID: PE3W09300

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch1.0/2.3 Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .217 inch DD HoleData Icon
PE4009RG174A/UPE44254KitBOM Datasheet

SMA Male Right Angle to 1.0/2.3 Jack Bulkhead Cable Using RG174 Coax

PE3W09300 is a SMA male right angle to 1.0/2.3 jack bulkhead cable using RG174 coax. This Pasternack SMA male right angle to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. SMA right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09300 SMA male right angle to 1.0/2.3 jack bulkhead cable assembly is constructed with RG174 coax.