SMA Male to 1.0/2.3 Plug Right Angle Cable Using RG316-DS Coax with HeatShrink
Product ID:
PE3W07984/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 1.0/2.3 |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316-DS |
RF Cable Type | RG316-DS |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4401 | RG316-DS | PE44783 | KitBOM Datasheet |
---|
SMA Male to 1.0/2.3 Plug Right Angle Cable Using RG316-DS Coax with HeatShrink
PE3W07984/HS is a SMA male to 1.0/2.3 plug right angle cable using RG316-DS coax. This Pasternack SMA male to 1.0/2.3 plug right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. SMA to 1.0/2.3 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male SMA to plug 1.0/2.3 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07984/HS SMA male to 1.0/2.3 plug right angle cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.