Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 1.85mm Male Cable Using PE-SR405FL Coax, RoHS

Product ID: PE36541LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50

Description

SMA Male to 1.85mm Male Cable Using PE-SR405FL Coax, RoHS

PE36541LF is a SMA male to 1.85mm male cable using PE-SR405FL coax. This Pasternack SMA male to 1.85mm male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 1.85mm for connector 2.

Our male SMA to male 1.85mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE36541LF SMA male to 1.85mm male cable assembly is constructed with PE-SR405FL coax.