Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 2.4mm Female Cable Using RG405 Coax

Product ID: PE3W01259

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4005RG405/UPE44216KitBOM Datasheet

SMA Male to 2.4mm Female Cable Using RG405 Coax

PE3W01259 is a SMA male to 2.4mm female cable using RG405 coax. This Pasternack SMA male to 2.4mm female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male SMA to female 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W01259 SMA male to 2.4mm female cable assembly is constructed with RG405 coax.