Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 2.92mm Female Miter Right Angle Adapter, DC to 27 GHz

Product ID: PE91563

Pricing

QuantityPrice
1-9$220.99
10-24$212.15
25-99$203.31
100-249$194.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleMiter Right Angle
Connector Body Material 1Passivated Stainless Steel
Connector Body Material 2Passivated Stainless Steel

Description