Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to 2.92mm Male Cable Using PE-P086 Coax

Product ID: PE3C3134

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P086
RF Cable TypePE-P086
RF Cable Impedance50

Description

SMA Male Right Angle to 2.92mm Male Cable Using PE-P086 Coax

PE3C3134 is a SMA male right angle to 2.92mm male cable using PE-P086 coax. This Pasternack SMA male right angle to 2.92mm male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm 2.92mm for connector 2. SMA right angle to 2.92mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male 2.92mm cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3134 SMA male right angle to 2.92mm male cable assembly is constructed with PE-P086 coax.