Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to 2.92mm Male Cable Using PE-SR402FLJ Coax, LF Solder, RoHS

Product ID: PE3C1509LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesSMA
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector 1 Impedance50 Ohm
Connector 2 Series2.92mm
Connector 2 GenderMale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialBrass
Connector 1 Body PlatingGold over Nickel
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description